电话:+86 21 6440 0833

传真:+86 21 6440 0834

alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 
 

螺旋电缆

Spiral cable

缆普集团在螺旋电缆制造方面有何丰富的经验。有韧性和耐久性是长时间高标准应用的关键。另一个关键是采用合适的导体以及绝缘材料。与缆普合作,您将拥有无比安全耐用的螺旋电缆。

Features:

  • PUR or rubber outer sheath to withstand high mechanical stress
  • Extension lengths of up to 3.5x the unextended spiral length
  • High restoring force
  • Various cable cross sections from 0.7 to 2.5 mm2
  • Unextended lengths of > 2.0 m are customizable