SKINTOP® DIX-M AUTOMATION
Multiple sealing insert with longitudinal cut for assembled data cables, IP 68 sealing.
优势
- Special design with a round pilot hole and longitudinal cut for an easy insertion of one or more assembled data cables.
- Protection class IP 68 can be achieved if the holes are optimally covered.
- High functional safety thanks to optimal strain relief.
应用范围
- For use with metric SKINTOP®/SKINTOP® CLICK cable glands.
- To be used instead of the standard sealing insert in the SKINTOP® cable gland.
- UV and oil resistant material.
产品结构
- 与ASI 总线电缆的形状精密契合
- 带插孔和切缝的密封件,有利于插入已经预装配RJ-45接头的网线
分类 ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 级别描述: 旋紧式电缆夹套的闷塞
-
分类 ETIM 6
- ETIM 6.0 类别 ID:EC000032
- ETIM 6.0 类别描述:螺旋塞
-
按客户需求提供
- 特殊形状
-
发货颜色
- RAL 9005 黑色
-
材料
- NBR
-
防护等级
- IP 54
- IP 66 and IP 68 - 5 bar, 30 min (only applies to slotted DIX inserts if the specified clamping range is observed)
-
温度范围
- -40°C 至 +100°C
-
- 照片和图像不能缩放,也不能代表各自产品的详细图像。