SKINTOP® DIX-M

Multiple sealing insert made of NBR (oil resistant), FKM (heat resistant) or silicone (chemical resistant), leads several cables through one cable gland.

补充 LAPP 自动化组件 优异的耐化学性能 耐高温 缩短装配时间 耐油性 最佳应力缓释 耐温 耐UV

ECOLAB FDA

物料编号 物料描述 / 尺寸 尺寸 M 电缆数量 × 电缆直径 Ø 个数 / 包装单位
SKINTOP® DIX-M NBR
53316220
16220 M 16 2 x 2.0 100
53316230
16230 M 16 2 x 3.0 100
53316240
16240 M 16 2 x 4.0 100
53316420
16420 M 16 4 x 2.0 100
53320250
20250 M 20 2 x 5.0 100
53320260
20260 M 20 2 x 6.0 100
53320340
20340 M 20 3 x 4.0 100
53320353
20353 M 20 3 x 5.3 100
53320440
20440 M 20 4 x 4.0 100
53320920
20920 M 20 9 x 2.0 100
53320430
20430 M 20 4 x 3.0 100
53325260
25260 M 25 2 x 6.0 50
53325250
​25250 M 25 2 x 5.0 50
53325350
25350 M 25 3 x 5.0 50
53325360
25360 M 25 3 x 6.0 50
53325370
25370 M 25 3 x 7.0 50
53325450
25450 M 25 4 x 5.0 50
53325540
25540 M 25 5 x 4.0 50
53325640
25640 M 25 6 x 4.0 50
53332270
32270 M 32 2 x 7.0 50
53332280
32280 M 32 2 x 8.0 50
53332290
32290 M 32 2 x 9.0 50
53332370
32370 M 32 3 x 7.0 50
53332380
32380 M 32 3 x 8.0 50
53332460
32460 M 32 4 x 6.0 50
53332470
32470 M 32 4 x 7.0 50
53332560
32560 M 32 5 x 6.0 50
53332650
32650 M 32 6 x 5.0 50
53332840
32840 M 32 8 x 4.0 50
53332850
32850 M 32 8 x 5.0 50
53332940
32940 M 32 9 x 4.0 50
53340290
40290 M 40 2 x 9.0 25
53340310
40310 M 40 3 x 10.0 25
53340480
40480 M 40 4 x 8.0 25
53340490
40490 M 40 4 x 9.0 25
53340580
40580 M 40 5 x 8.0 25
53340590
40590 M 40 5 x 9.0 25
53340670
40670 M 40 6 x 7.0 25
53340860
40860 M 40 8 x 6.0 25
53340969
40969 M 40 9 x 6.9 25
53350118
50118 M 50 11 x 8.0 10
53350680
50680 M 50 6 x 8.0 10
53350780
50780 M 50 7 x 8.0 10
53350870
50870 M 50 8 x 7.0 10
53350147
50147 M 50 14 x 7.0 10
53350164
50164 M 50 16 x 4.0 10
53350166
50166 M 50 16 x 6.0 10
SKINTOP® DIX-M FKM
53420250
20250 M 20 2 x 5.0 100
53420260
20260 M 20 2 x 6.0 100
53440969
40969 M 40 9 x 6.9 25
53316300
16220 M 16 2 x 2.0 100
53316301
16230 M 16 2 x 3.0 100
53316302
20250 M 20 2 x 5.0 100
53316303
20260 M 20 2 x 6.0 100
53316305
25260 M 25 2 x 6.0 50
53316306
25360 M 25 3 x 6.0 50
53316307
25370 M 25 3 x 7.0 50
53316304
25450 M 25 4 x 5.0 50
53316308
32470 M 32 4 x 7.0 50

优势

  • Gentle clamping of the cables due to the high elasticity of the sealing insert material.
  • Protection class IP 68 can be achieved, if all holes are used by cables with nominal diameter and unused openings are closed with SKINTOP® DIX-DV sealing plugs.
  • Variety of versions available, depending on the number and diameter of cables. Made of acrylonitrile butadiene rubber (NBR), fluororubber (FKM) or silicone (SI).
  • Easy insertion of several cables through one cable gland.
  • Multiple cable insertion enables higher packing density.

应用范围

  • For use with metric SKINTOP®/SKINTOP® CLICK cable glands.
  • To be used instead of the standard sealing insert in the SKINTOP® cable gland.
  • The FKM variants are resistant to aggressive media such as alkalis, acids, solvents and are also oil-resistant. They are extremely heat-resistant and suitable for use with extreme high temperatures (up to +200 °C).
  • The silicone variants are resistant to ECOLAB® cleaning agents and disinfectants and are chemically resistant in many cases. They conform to FDA 21 CFR 177.2600 and are therefore permitted for food and beverage industry. With their blue colour, they can easily distinguish from food. In addition, they are extremely flexible at low temperatures and suitable for use at extreme minus temperatures (down to -50 °C).

注意

  • 在所有开口被密封以及所有开孔都被合理占用的情况下,防护等级可达 IP 68。例如使用标称直径的电缆和/或SKINTOP® DIX-DV密封插头。

分类 ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 级别描述: 旋紧式电缆夹套的闷塞

分类 ETIM 6

  • ETIM 6.0 类别 ID:EC000032
  • ETIM 6.0 类别描述:螺旋塞

按客户需求提供

  • 特殊形状

发货颜色

  • RAL 9005 黑色
  • Blue, RAL 5017

材料

  • NBR, FKM, silicone

防护等级

  • IP 54
  • IP 68 (at maximum use of all boreholes)

温度范围

  • NBR: -40°C bis +100°C
    FKM: -20°C bis +200°C
    silicone: -50°C bis +200°C

  • 照片和图像不能缩放,也不能代表各自产品的详细图像。