CRIMPING PLIERS PVX 1300
battery operated crimping tool; for cross-section (min./max.): 10mm² - 400mm²; crimping profile: mandrel pressing

¥119,228.29
缺货
SKU
61813872
(¥119,228.29/PC)
含税

暂时缺货

CRIMPING PLIERS PVX 1300 battery operated crimping tool -  Primary Image
CRIMPING PLIERS PVX 1300 battery operated crimping tool -  Primary Image
UKCA marked
UKCA marked
CE marked
CE marked

技术特性

基本信息

产品类型

battery operated crimping tool

供货范围

including o-ring
including battery
including charger
without crimping inserts

重量

5800.000 g

包装单元 (PU)

1.000

产品设计

用于压接

tubular cable lug

用于横截面(最小)

10 mm²

用于横截面(最大)

400 mm²

颜色

black

压接轮廓

mandrel pressing

产品特性

压接力

124 kN

应用操作数量

120

认证标准

CE 标识

UKCA 标识

VDE 认证

TÜV 认证

展示部分
展示全部

文件

  • 说明

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.

产品系列列表

所有物料号来自 PVX 1300 pressing pliers battery-operated

物料编号 用于横截面(最小) 用于横截面(最大) 压接轮廓
61813872 10 mm² 400 mm² mandrel pressing
展示部分
展示全部